??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9122861
HELP_VARIABLE
Order Number
9122861 mm
Height
186.000 mm
Nominal Length
500
Total Length
456.000 mm
Fix Length
437.000 mm
Distance
61.000 mm
Alu_Profile_length
375.800 mm
Distance 1
199.500 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D